Radio Software Bundle (rflib) 5.20.00.36 Release Notes
Table of Contents
Introduction
The Radio Software Bundle (RFLib) component for CC13x2 and CC26x2 consists of products that were previously hosted in different locations and distributed through TIDRIVERS, TIDRIVERS examples and DriverLib:
- The high-level RF driver
- SysConfig meta data for configuring the RF driver and the front-end
- SysConfig meta data for configuring radio PHYs
- Low-level radio access functions used by the RF driver
- RF Core firmware patches for various PHYs
- API documentation
Documentation
The following documentation is included in RFLib.
- RFLib Software Manifest
- API documentation
- Release Notes (this document)
What’s New
| ID | Summary |
|---|---|
| RFDRIVER-306 | Add support for DMM Block Mode by allowing scheduler executionHook to reject imminent command |
| RFDRIVER-349 | SYSCFG: Do not pull GRANT signal after CoEx feature initialized |
| RFDRIVER-359 | SYSCFG: Configurable priority indication time (T2) for CoEx |
| SRFSTUDIO-2688 | SYSCFG: Add CC13x2 WiSUN PHY settings (modes 1a, 2a, 2b) |
| SRFSTUDIO-2704 | SYSCFG: Add CC13x2 WBDSSS 480 ksps, 240 kbps |
| SRFSTUDIO-2705 | SYSCFG: Add CC13x2 WBDSSS 480 ksps, 120 kbps |
| SRFSTUDIO-2706 | SYSCFG: Add CC13x2 WBDSSS 480 ksps, 60 kbps |
| SRFSTUDIO-2707 | SYSCFG: Add CC13x2 WBDSSS 480 ksps, 30 kbps |
| SRFSTUDIO-2703 | SYSCFG: Add CC13x2 WiSUN PHY settings (mode 4b) |
| SRFSTUDIO-2718 | SYSCFG: Add CC2642 wBMS PHY setting |
| SRFSTUDIO-2712 | SYSCFG: Add CC13x2 OOK 4.8 kbps, 433 MHz PHY definition |
| SRFSTUDIO-2714 | SYSCFG: Add PHY settings designed for TCXO usage on CC1312LP |
| SRFSTUDIO-2717 | SYSCFG: Add CC13x2 OOK 4.8 kbps, 915 MHz PHY definition |
| SRFSTUDIO-2713 | SYSCFG: Add CC13x2 OOK 4.8 kbps, 868 MHz PHY definition |
Fixed Issues
| ID | Summary |
|---|---|
| RFDRIVER-389 | SYSCFG: Fix antenna pin selection for CC1352P-2 20dBm power after changing from Sub1G to 2.4G PHY |
| RFCORE-517 | Fix IEEE CSMA command hitting assertion in slotted mode in some cases after unslotted CSMA |
| RFCORE-587 | CoEx: TX-entry status field not reset to ACTIVE(1) if abort during transmission |
| SRFSTUDIO-2747 | SYSCFG: Updated CC13x2 PA table @ 433 MHz with values from characterization |
| SRFSTUDIO-2727 | SYSCFG: Missing standard TX Power override for IEEE 802.15.4 setting for 10 dBm |
| SRFSTUDIO-2626 | SYSCFG & Code Export: BLE command params not generated for some BLE5 commands |
Known Issues
| ID | Summary |
|---|---|
| None | None |
Upgrade and Compatibility Information
This release breaks compatibility with previous releases of the CC13x2/CC26x2 RF driver in the following ways:
- None known
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.