![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.03.00
|
LE Enhanced Connection Complete Event. More...
Data Fields | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint8 | clockAccuracy |
connection clock accuracy | |
uint16 | connectionHandle |
connection handle | |
uint16 | connInterval |
connection interval | |
uint16 | connLatency |
connection latency | |
uint16 | connTimeout |
connection supervision timeout | |
osal_event_hdr_t | hdr |
osal event header | |
uint8 | localRPA [B_ADDR_LEN] |
local resolvable private address | |
uint8 | peerAddr [B_ADDR_LEN] |
peer address | |
uint8 | peerAddrType |
peer address type | |
uint8 | peerRPA [B_ADDR_LEN] |
peer resolvable private address | |
uint8 | role |
role of connection | |
uint8 | status |
status of event | |
LE Enhanced Connection Complete Event.