![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.03.00
|
TRNGCC26XX Parameters. More...
Data Fields | |
uint32_t | clocksPerSample |
clocks per sample | |
uint32_t | maxSamplesPerCycle |
max samples per cycle | |
uint32_t | minSamplesPerCycle |
min samples per cycle | |
TRNGCC26XX Parameters.
This holds the TRNG configuration parameters to be used. see the functions description of TRNGConfigure() in trng.h for more information.