![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.02.00
|
This module implements Real Time Localization System (RTLS) AoA post processing module. More...
Modules | |
RTLS Control Structures | |
Files | |
file | rtls_ctrl.h |
RTLS Control module interface. | |
Macros | |
#define | MAX_SAMPLES_SINGLE_CHUNK 32 |
Max number of samples reported in a single chunk when using RAW mode. | |
Functions | |
rtlsStatus_e | RTLSCtrl_initAoa (uint8_t maxConnections, uint8_t sampleCtrl, uint8_t numAnt, uint8_t *pAntPattern, aoaResultMode_e resultMode) |
void | RTLSCtrl_postProcessAoa (rtlsAoaIqEvt_t *pEvt) |
Called at the end of each connection event to extract I/Q samples. More... | |
This module implements Real Time Localization System (RTLS) AoA post processing module.
void RTLSCtrl_postProcessAoa | ( | rtlsAoaIqEvt_t * | pEvt | ) |
Called at the end of each connection event to extract I/Q samples.
pEvt | - Pointer to IQ Event |