TI BLE5-Stack API Documentation
2.01.02.00
|
Macros | |
#define | OAD_EXT_CTRL_UUID 0xFFC5 |
#define | OAD_IMG_BLOCK_UUID 0xFFC2 |
#define | OAD_IMG_COUNT_UUID 0xFFC3 |
#define | OAD_IMG_IDENTIFY_UUID 0xFFC1 |
#define | OAD_IMG_STATUS_UUID 0xFFC4 |
#define | OAD_SERVICE_UUID 0xFFC0 |
OAD Service UUIDs: Warning! The image count and image status chars are deprecated their functionality has been moved to the control point
#define OAD_EXT_CTRL_UUID 0xFFC5 |
16-bit root of the OAD Extended Control Point Characteristic UUID.
#define OAD_IMG_BLOCK_UUID 0xFFC2 |
16-bit root of the OAD Image Block Characteristic UUID.
#define OAD_IMG_COUNT_UUID 0xFFC3 |
16-bit root of the OAD Image Count Characteristic UUID.
#define OAD_IMG_IDENTIFY_UUID 0xFFC1 |
16-bit root of the OAD Image Identify Characteristic UUID.
#define OAD_IMG_STATUS_UUID 0xFFC4 |
16-bit root of the OAD Image Status Characteristic UUID.
#define OAD_SERVICE_UUID 0xFFC0 |
16-bit root of the OAD Service UUID.