TI BLE5-Stack API Documentation
2.01.02.00
|
Macros | |
#define | HCI_DISCONNECT_AUTH_FAILURE HCI_ERROR_CODE_AUTH_FAILURE |
Authentication Failure. | |
#define | HCI_DISCONNECT_KEY_PAIRING_NOT_SUPPORTED HCI_ERROR_CODE_PAIRING_WITH_UNIT_KEY_NOT_SUPPORTED |
Key Paring Not Supported. | |
#define | HCI_DISCONNECT_REMOTE_DEV_LOW_RESOURCES HCI_ERROR_CODE_REMOTE_DEVICE_TERM_CONN_LOW_RESOURCES |
Remote Device Low Resources. | |
#define | HCI_DISCONNECT_REMOTE_DEV_POWER_OFF HCI_ERROR_CODE_REMOTE_DEVICE_TERM_CONN_POWER_OFF |
Remote Device Power Off. | |
#define | HCI_DISCONNECT_REMOTE_USER_TERM HCI_ERROR_CODE_REMOTE_USER_TERM_CONN |
Remote User Terminated. | |
#define | HCI_DISCONNECT_UNACCEPTABLE_CONN_INTERVAL HCI_ERROR_CODE_UNACCEPTABLE_CONN_INTERVAL |
Unnaceptable Connection Interval. | |
#define | HCI_DISCONNECT_UNSUPPORTED_REMOTE_FEATURE HCI_ERROR_CODE_UNSUPPORTED_REMOTE_FEATURE |
Unsupported Remote Feature. | |