Running Software Examples on CC2652P¶
The CC1352P-2 LaunchPad development board can be used for evaluation and software development for the CC2652P device. The CC2652P is pin compatible with, and functionally identical to the CC1352P device for 2.4 GHz operation
Porting Software Examples for CC2652P¶
You can run CC1352P software examples on the CC2652P device without making any changes.
Moving From LaunchPad to Custom Board¶
You can find instructions on how to design and configure a custom board in the Custom Hardware chapter.