SimpleLink™ CC13x2 / CC26x2 SDK Thread User's Guide
1.06.00.00
  • Introduction to the SimpleLink CC13x2 / 26x2 SDK
  • TI-OpenThread Introduction
  • SimpleLink CC13x2_26x2 SDK Overview
  • Developing Thread Applications
    • TI-OpenThread Overview
    • Application Development
    • Example Applications
    • NCP Interface
    • Thread Product Certification
  • Thread Networking Protocol
  • Custom Hardware
  • Packet Sniffer
  • Linux Border Router Quick Start
  • Over-the-Air Download (OAD)
  • System Configuration (SysConfig)
  • Debugging
  • Migration Guide
  • EnergyTrace User Guide
  • References
  • Terms and Definitions
SimpleLink™ CC13x2 / CC26x2 SDK Thread User's Guide
  • Docs »
  • Developing Thread Applications

Developing Thread Applications¶

This chapter explains the implementation of an TI-OpenThread application to help developers quickly modify the TI-OpenThread out-of-box example applications for customized development.

Table of contents

  • TI-OpenThread Overview
    • Application Architecture
    • OpenThread Stack Architecture
    • Platform Configurations
  • Application Development
    • IDEs and Toolchains
    • Build and Run Examples
    • OpenThread API Mutex
    • OpenThread Configuration
    • Low-Power Operation
    • FCC Testing Functionality
  • Example Applications
    • Project Configurations
    • Factory Reset
    • End Product Examples
    • Other Examples
  • NCP Interface
    • Spinel Protocol
    • wpantund
    • Serial Interface Configuration
  • Thread Product Certification
    • OpenThread Certification
    • Hardware Certification
Next Previous

2016-2019, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale