CC26xx Driver Library
sw_poly1305-donna.h File Reference
#include <stddef.h>

Data Structures

struct  poly1305_context
 

Functions

void poly1305_init (poly1305_context *ctx, const unsigned char key[32])
 
void poly1305_update (poly1305_context *ctx, const unsigned char *m, size_t bytes)
 
void poly1305_finish (poly1305_context *ctx, unsigned char mac[16])
 
void poly1305_auth (unsigned char mac[16], const unsigned char *m, size_t bytes, const unsigned char key[32])
 
int poly1305_verify (const unsigned char mac1[16], const unsigned char mac2[16])
 
int poly1305_power_on_self_test (void)
 

Function Documentation

void poly1305_auth ( unsigned char  mac[16],
const unsigned char *  m,
size_t  bytes,
const unsigned char  key[32] 
)

Referenced by poly1305_power_on_self_test().

49  {
50  poly1305_context ctx;
51  poly1305_init(&ctx, key);
52  poly1305_update(&ctx, m, bytes);
53  poly1305_finish(&ctx, mac);
54 }
void poly1305_update(poly1305_context *ctx, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna.c:12
POLY1305_NOINLINE void poly1305_finish(poly1305_context *ctx, unsigned char mac[16])
Definition: sw_poly1305-donna-32.h:139
void poly1305_init(poly1305_context *ctx, const unsigned char key[32])
Definition: sw_poly1305-donna-32.h:50
Definition: sw_poly1305-donna.h:12

Here is the call graph for this function:

void poly1305_finish ( poly1305_context ctx,
unsigned char  mac[16] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

139  {
141  unsigned long h0,h1,h2,h3,h4,c;
142  unsigned long g0,g1,g2,g3,g4;
143  unsigned long long f;
144  unsigned long mask;
145 
146  /* process the remaining block */
147  if (st->leftover) {
148  size_t i = st->leftover;
149  st->buffer[i++] = 1;
150  for (; i < poly1305_block_size; i++)
151  st->buffer[i] = 0;
152  st->final = 1;
153  poly1305_blocks(st, st->buffer, poly1305_block_size);
154  }
155 
156  /* fully carry h */
157  h0 = st->h[0];
158  h1 = st->h[1];
159  h2 = st->h[2];
160  h3 = st->h[3];
161  h4 = st->h[4];
162 
163  c = h1 >> 26; h1 = h1 & 0x3ffffff;
164  h2 += c; c = h2 >> 26; h2 = h2 & 0x3ffffff;
165  h3 += c; c = h3 >> 26; h3 = h3 & 0x3ffffff;
166  h4 += c; c = h4 >> 26; h4 = h4 & 0x3ffffff;
167  h0 += c * 5; c = h0 >> 26; h0 = h0 & 0x3ffffff;
168  h1 += c;
169 
170  /* compute h + -p */
171  g0 = h0 + 5; c = g0 >> 26; g0 &= 0x3ffffff;
172  g1 = h1 + c; c = g1 >> 26; g1 &= 0x3ffffff;
173  g2 = h2 + c; c = g2 >> 26; g2 &= 0x3ffffff;
174  g3 = h3 + c; c = g3 >> 26; g3 &= 0x3ffffff;
175  g4 = h4 + c - (1UL << 26);
176 
177  /* select h if h < p, or h + -p if h >= p */
178  mask = (g4 >> ((sizeof(unsigned long) * 8) - 1)) - 1;
179  g0 &= mask;
180  g1 &= mask;
181  g2 &= mask;
182  g3 &= mask;
183  g4 &= mask;
184  mask = ~mask;
185  h0 = (h0 & mask) | g0;
186  h1 = (h1 & mask) | g1;
187  h2 = (h2 & mask) | g2;
188  h3 = (h3 & mask) | g3;
189  h4 = (h4 & mask) | g4;
190 
191  /* h = h % (2^128) */
192  h0 = ((h0 ) | (h1 << 26)) & 0xffffffff;
193  h1 = ((h1 >> 6) | (h2 << 20)) & 0xffffffff;
194  h2 = ((h2 >> 12) | (h3 << 14)) & 0xffffffff;
195  h3 = ((h3 >> 18) | (h4 << 8)) & 0xffffffff;
196 
197  /* mac = (h + pad) % (2^128) */
198  f = (unsigned long long)h0 + st->pad[0] ; h0 = (unsigned long)f;
199  f = (unsigned long long)h1 + st->pad[1] + (f >> 32); h1 = (unsigned long)f;
200  f = (unsigned long long)h2 + st->pad[2] + (f >> 32); h2 = (unsigned long)f;
201  f = (unsigned long long)h3 + st->pad[3] + (f >> 32); h3 = (unsigned long)f;
202 
203  U32TO8(mac + 0, h0);
204  U32TO8(mac + 4, h1);
205  U32TO8(mac + 8, h2);
206  U32TO8(mac + 12, h3);
207 
208  /* zero out the state */
209  st->h[0] = 0;
210  st->h[1] = 0;
211  st->h[2] = 0;
212  st->h[3] = 0;
213  st->h[4] = 0;
214  st->r[0] = 0;
215  st->r[1] = 0;
216  st->r[2] = 0;
217  st->r[3] = 0;
218  st->r[4] = 0;
219  st->pad[0] = 0;
220  st->pad[1] = 0;
221  st->pad[2] = 0;
222  st->pad[3] = 0;
223 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:18
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:22
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:24
static void U32TO8(unsigned char *p, unsigned long v)
Definition: sw_poly1305-donna-32.h:42
unsigned char final
Definition: sw_poly1305-donna-32.h:27
unsigned char buffer[poly1305_block_size]
Definition: sw_poly1305-donna-32.h:26
static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna-32.h:78
size_t leftover
Definition: sw_poly1305-donna-32.h:25
Definition: sw_poly1305-donna-32.h:21
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:23

Here is the call graph for this function:

void poly1305_init ( poly1305_context ctx,
const unsigned char  key[32] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

50  {
52 
53  /* r &= 0xffffffc0ffffffc0ffffffc0fffffff */
54  st->r[0] = (U8TO32(&key[ 0]) ) & 0x3ffffff;
55  st->r[1] = (U8TO32(&key[ 3]) >> 2) & 0x3ffff03;
56  st->r[2] = (U8TO32(&key[ 6]) >> 4) & 0x3ffc0ff;
57  st->r[3] = (U8TO32(&key[ 9]) >> 6) & 0x3f03fff;
58  st->r[4] = (U8TO32(&key[12]) >> 8) & 0x00fffff;
59 
60  /* h = 0 */
61  st->h[0] = 0;
62  st->h[1] = 0;
63  st->h[2] = 0;
64  st->h[3] = 0;
65  st->h[4] = 0;
66 
67  /* save pad for later */
68  st->pad[0] = U8TO32(&key[16]);
69  st->pad[1] = U8TO32(&key[20]);
70  st->pad[2] = U8TO32(&key[24]);
71  st->pad[3] = U8TO32(&key[28]);
72 
73  st->leftover = 0;
74  st->final = 0;
75 }
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:22
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:24
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:32
unsigned char final
Definition: sw_poly1305-donna-32.h:27
size_t leftover
Definition: sw_poly1305-donna-32.h:25
Definition: sw_poly1305-donna-32.h:21
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:23

Here is the call graph for this function:

int poly1305_power_on_self_test ( void  )
69  {
70  /* example from nacl */
71  static const unsigned char nacl_key[32] = {
72  0xee,0xa6,0xa7,0x25,0x1c,0x1e,0x72,0x91,
73  0x6d,0x11,0xc2,0xcb,0x21,0x4d,0x3c,0x25,
74  0x25,0x39,0x12,0x1d,0x8e,0x23,0x4e,0x65,
75  0x2d,0x65,0x1f,0xa4,0xc8,0xcf,0xf8,0x80
76  };
77 
78  static const unsigned char nacl_msg[131] = {
79  0x8e,0x99,0x3b,0x9f,0x48,0x68,0x12,0x73,
80  0xc2,0x96,0x50,0xba,0x32,0xfc,0x76,0xce,
81  0x48,0x33,0x2e,0xa7,0x16,0x4d,0x96,0xa4,
82  0x47,0x6f,0xb8,0xc5,0x31,0xa1,0x18,0x6a,
83  0xc0,0xdf,0xc1,0x7c,0x98,0xdc,0xe8,0x7b,
84  0x4d,0xa7,0xf0,0x11,0xec,0x48,0xc9,0x72,
85  0x71,0xd2,0xc2,0x0f,0x9b,0x92,0x8f,0xe2,
86  0x27,0x0d,0x6f,0xb8,0x63,0xd5,0x17,0x38,
87  0xb4,0x8e,0xee,0xe3,0x14,0xa7,0xcc,0x8a,
88  0xb9,0x32,0x16,0x45,0x48,0xe5,0x26,0xae,
89  0x90,0x22,0x43,0x68,0x51,0x7a,0xcf,0xea,
90  0xbd,0x6b,0xb3,0x73,0x2b,0xc0,0xe9,0xda,
91  0x99,0x83,0x2b,0x61,0xca,0x01,0xb6,0xde,
92  0x56,0x24,0x4a,0x9e,0x88,0xd5,0xf9,0xb3,
93  0x79,0x73,0xf6,0x22,0xa4,0x3d,0x14,0xa6,
94  0x59,0x9b,0x1f,0x65,0x4c,0xb4,0x5a,0x74,
95  0xe3,0x55,0xa5
96  };
97 
98  static const unsigned char nacl_mac[16] = {
99  0xf3,0xff,0xc7,0x70,0x3f,0x94,0x00,0xe5,
100  0x2a,0x7d,0xfb,0x4b,0x3d,0x33,0x05,0xd9
101  };
102 
103  /* generates a final value of (2^130 - 2) == 3 */
104  static const unsigned char wrap_key[32] = {
105  0x02,0x00,0x00,0x00,0x00,0x00,0x00,0x00,
106  0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,
107  0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00,
108  0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00
109  };
110 
111  static const unsigned char wrap_msg[16] = {
112  0xff,0xff,0xff,0xff,0xff,0xff,0xff,0xff,
113  0xff,0xff,0xff,0xff,0xff,0xff,0xff,0xff
114  };
115 
116  static const unsigned char wrap_mac[16] = {
117  0x03,0x00,0x00,0x00,0x00,0x00,0x00,0x00,
118  0x00,0x00,0x00,0x00,0x00,0x00,0x00,0x00
119  };
120 
121  /*
122  mac of the macs of messages of length 0 to 256, where the key and messages
123  have all their values set to the length
124  */
125  static const unsigned char total_key[32] = {
126  0x01,0x02,0x03,0x04,0x05,0x06,0x07,
127  0xff,0xfe,0xfd,0xfc,0xfb,0xfa,0xf9,
128  0xff,0xff,0xff,0xff,0xff,0xff,0xff,
129  0xff,0xff,0xff,0xff,0xff,0xff,0xff
130  };
131 
132  static const unsigned char total_mac[16] = {
133  0x64,0xaf,0xe2,0xe8,0xd6,0xad,0x7b,0xbd,
134  0xd2,0x87,0xf9,0x7c,0x44,0x62,0x3d,0x39
135  };
136 
137  poly1305_context ctx;
138  poly1305_context total_ctx;
139  unsigned char all_key[32];
140  unsigned char all_msg[256];
141  unsigned char mac[16];
142  size_t i, j;
143  int result = 1;
144 
145  for (i = 0; i < sizeof(mac); i++)
146  mac[i] = 0;
147  poly1305_auth(mac, nacl_msg, sizeof(nacl_msg), nacl_key);
148  result &= poly1305_verify(nacl_mac, mac);
149 
150  for (i = 0; i < sizeof(mac); i++)
151  mac[i] = 0;
152  poly1305_init(&ctx, nacl_key);
153  poly1305_update(&ctx, nacl_msg + 0, 32);
154  poly1305_update(&ctx, nacl_msg + 32, 64);
155  poly1305_update(&ctx, nacl_msg + 96, 16);
156  poly1305_update(&ctx, nacl_msg + 112, 8);
157  poly1305_update(&ctx, nacl_msg + 120, 4);
158  poly1305_update(&ctx, nacl_msg + 124, 2);
159  poly1305_update(&ctx, nacl_msg + 126, 1);
160  poly1305_update(&ctx, nacl_msg + 127, 1);
161  poly1305_update(&ctx, nacl_msg + 128, 1);
162  poly1305_update(&ctx, nacl_msg + 129, 1);
163  poly1305_update(&ctx, nacl_msg + 130, 1);
164  poly1305_finish(&ctx, mac);
165  result &= poly1305_verify(nacl_mac, mac);
166 
167  for (i = 0; i < sizeof(mac); i++)
168  mac[i] = 0;
169  poly1305_auth(mac, wrap_msg, sizeof(wrap_msg), wrap_key);
170  result &= poly1305_verify(wrap_mac, mac);
171 
172  poly1305_init(&total_ctx, total_key);
173  for (i = 0; i < 256; i++) {
174  /* set key and message to 'i,i,i..' */
175  for (j = 0; j < sizeof(all_key); j++)
176  all_key[j] = i;
177  for (j = 0; j < i; j++)
178  all_msg[j] = i;
179  poly1305_auth(mac, all_msg, i, all_key);
180  poly1305_update(&total_ctx, mac, 16);
181  }
182  poly1305_finish(&total_ctx, mac);
183  result &= poly1305_verify(total_mac, mac);
184 
185  return result;
186 }
int poly1305_verify(const unsigned char mac1[16], const unsigned char mac2[16])
Definition: sw_poly1305-donna.c:57
void poly1305_update(poly1305_context *ctx, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna.c:12
POLY1305_NOINLINE void poly1305_finish(poly1305_context *ctx, unsigned char mac[16])
Definition: sw_poly1305-donna-32.h:139
void poly1305_init(poly1305_context *ctx, const unsigned char key[32])
Definition: sw_poly1305-donna-32.h:50
void poly1305_auth(unsigned char mac[16], const unsigned char *m, size_t bytes, const unsigned char key[32])
Definition: sw_poly1305-donna.c:49
Definition: sw_poly1305-donna.h:12

Here is the call graph for this function:

void poly1305_update ( poly1305_context ctx,
const unsigned char *  m,
size_t  bytes 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

12  {
14  size_t i;
15 
16  /* handle leftover */
17  if (st->leftover) {
18  size_t want = (poly1305_block_size - st->leftover);
19  if (want > bytes)
20  want = bytes;
21  for (i = 0; i < want; i++)
22  st->buffer[st->leftover + i] = m[i];
23  bytes -= want;
24  m += want;
25  st->leftover += want;
26  if (st->leftover < poly1305_block_size)
27  return;
29  st->leftover = 0;
30  }
31 
32  /* process full blocks */
33  if (bytes >= poly1305_block_size) {
34  size_t want = (bytes & ~(poly1305_block_size - 1));
35  poly1305_blocks(st, m, want);
36  m += want;
37  bytes -= want;
38  }
39 
40  /* store leftover */
41  if (bytes) {
42  for (i = 0; i < bytes; i++)
43  st->buffer[st->leftover + i] = m[i];
44  st->leftover += bytes;
45  }
46 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:18
unsigned char buffer[poly1305_block_size]
Definition: sw_poly1305-donna-32.h:26
static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna-32.h:78
size_t leftover
Definition: sw_poly1305-donna-32.h:25
Definition: sw_poly1305-donna-32.h:21

Here is the call graph for this function:

int poly1305_verify ( const unsigned char  mac1[16],
const unsigned char  mac2[16] 
)

Referenced by poly1305_power_on_self_test().

57  {
58  size_t i;
59  unsigned int dif = 0;
60  for (i = 0; i < 16; i++)
61  dif |= (mac1[i] ^ mac2[i]);
62  dif = (dif - 1) >> ((sizeof(unsigned int) * 8) - 1);
63  return (dif & 1);
64 }