CC26xx Driver Library
ccfgread.h File Reference
#include <stdbool.h>
#include <stdint.h>
#include "../inc/hw_types.h"
#include "../inc/hw_memmap.h"
#include "../inc/hw_ccfg.h"

Macros

#define CCFGREAD_SCLK_LF_OPTION_XOSC_HF_DLF   ( CCFG_MODE_CONF_SCLK_LF_OPTION_XOSC_HF_DLF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S )
 
#define CCFGREAD_SCLK_LF_OPTION_EXTERNAL_LF   ( CCFG_MODE_CONF_SCLK_LF_OPTION_EXTERNAL_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S )
 
#define CCFGREAD_SCLK_LF_OPTION_XOSC_LF   ( CCFG_MODE_CONF_SCLK_LF_OPTION_XOSC_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S )
 
#define CCFGREAD_SCLK_LF_OPTION_RCOSC_LF   ( CCFG_MODE_CONF_SCLK_LF_OPTION_RCOSC_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S )
 
#define CCFGREAD_XOSC_FREQ_24M   ( CCFG_MODE_CONF_XOSC_FREQ_24M >> CCFG_MODE_CONF_XOSC_FREQ_S )
 
#define CCFGREAD_XOSC_FREQ_48M   ( CCFG_MODE_CONF_XOSC_FREQ_48M >> CCFG_MODE_CONF_XOSC_FREQ_S )
 
#define CCFGREAD_XOSC_FREQ_HPOSC   ( CCFG_MODE_CONF_XOSC_FREQ_HPOSC >> CCFG_MODE_CONF_XOSC_FREQ_S )
 
#define CCFGREAD_XOSC_FREQ_TCXO   ( CCFG_MODE_CONF_XOSC_FREQ_TCXO >> CCFG_MODE_CONF_XOSC_FREQ_S )
 

Functions

static bool CCFGRead_DIS_GPRAM (void)
 Read DIS_GPRAM from CCFG. More...
 
static bool CCFGRead_EXT_LF_CLK_DIO (void)
 Read EXT_LF_CLK_DIO from CCFG. More...
 
static uint32_t CCFGRead_SCLK_LF_OPTION (void)
 Read SCLK_LF_OPTION from CCFG. More...
 
static uint32_t CCFGRead_XOSC_FREQ (void)
 Read XOSC_FREQ setting CCFG. More...
 
static uint32_t CCFGRead_TCXO_MAX_START (void)
 Read TCXO_MAX_START setting from CCFG. More...
 
static uint32_t CCFGRead_TCXO_TYPE (void)
 Read TCXO_TYPE setting from CCFG. More...