Data Fields
DisplayDogm1286_Object Struct Reference

#include <DisplayDogm1286.h>

Collaboration diagram for DisplayDogm1286_Object:
Collaboration graph
[legend]

Data Fields

PIN_State pinState
 
PIN_Handle hPins
 
LCD_Handle hLcd
 
Display_LineClearMode lineClearMode
 
SemaphoreP_Struct lcdMutex
 
char lcdBuffer0 [1024]
 
LCD_Buffer lcdBuffers [1]
 

Field Documentation

§ pinState

PIN_State DisplayDogm1286_Object::pinState

§ hPins

PIN_Handle DisplayDogm1286_Object::hPins

§ hLcd

LCD_Handle DisplayDogm1286_Object::hLcd

§ lineClearMode

Display_LineClearMode DisplayDogm1286_Object::lineClearMode

§ lcdMutex

SemaphoreP_Struct DisplayDogm1286_Object::lcdMutex

§ lcdBuffer0

char DisplayDogm1286_Object::lcdBuffer0[1024]

§ lcdBuffers

LCD_Buffer DisplayDogm1286_Object::lcdBuffers[1]

The documentation for this struct was generated from the following file:
© Copyright 1995-2019, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale