Struct containing the parameters required for encrypting/decrypting and a message. More...
#include <AESECB.h>
Data Fields | |
CryptoKey * | key |
uint8_t * | input |
uint8_t * | output |
size_t | inputLength |
Struct containing the parameters required for encrypting/decrypting and a message.
uint8_t* AESECB_Operation::input |
uint8_t* AESECB_Operation::output |
size_t AESECB_Operation::inputLength |
Length of the input and output in bytes. Must be a multiple of the AES block size (16 bytes)