TI BLE5-Stack API Documentation
2.01.00.00
|
Macros | |
#define | L2CAP_CONN_INSUFFICIENT_AUTHEN 0x0005 |
Connection refused - insufficient authentication. | |
#define | L2CAP_CONN_INSUFFICIENT_AUTHOR 0x0006 |
Connection refused - insufficient authorization. | |
#define | L2CAP_CONN_INSUFFICIENT_ENCRYPT 0x0008 |
Connection refused - insufficient encryption. | |
#define | L2CAP_CONN_INSUFFICIENT_KEY_SIZE 0x0007 |
Connection refused - insufficient encryption key size. | |
#define | L2CAP_CONN_INVALID_SRC_CID 0x0009 |
Connection refused - invalid Source CID. | |
#define | L2CAP_CONN_NO_RESOURCES 0x0004 |
Connection refused - no resources available. | |
#define | L2CAP_CONN_PENDING_SEC_VERIFY 0xFFFF |
Connection security verification pending (used locally). Note - PSM must send back a Connection Response. | |
#define | L2CAP_CONN_PSM_NOT_SUPPORTED 0x0002 |
Connection refused - LE_PSM not supported. | |
#define | L2CAP_CONN_SRC_CID_ALREADY_ALLOC 0x000A |
Connection refused - Source CID already allocated. | |
#define | L2CAP_CONN_SUCCESS 0x0000 |
Connection successful. | |
#define | L2CAP_CONN_UNACCEPTABLE_PARAMS 0x000B |
Connection refused - unacceptable parameters. | |