![]() |
![]() |
TI BLE5-Stack API Documentation
2.00.04.00
|
Data Fields | |
uint8_t | channel |
BLE RF channel index (0-39) | |
uint16_t | errors |
Total number of CRC errors for the entire connection. | |
uint16_t | handle |
connection handle | |
int8_t | lastRssi |
uint32_t | nextTaskTime |
Time to next BLE task (in us). 0xFFFFFFFF if there is no next task. | |
GAP_ConnEvtTaskType_t | nextTaskType |
Type of next BLE task. | |
uint16_t | packets |
Number of packets received for this connection event. | |
GAP_ConnEvtPhy_t | phy |
PHY of connection event. | |
GAP_ConnEvtStat_t | status |
status of connection event | |
Report describing connection event Returned via a pfnGapConnEvtCB_t.
int8_t lastRssi |
RSSI of last packet received