![]() |
![]() |
TI BLE5-Stack API Documentation
2.00.04.00
|
Macros | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1MHZ 1 |
CTE Sample Rates. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOA_RX 2 |
Angle of Arrival RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_RX 1 |
Angle of Departure RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX 0 |
CTE supported modes, only AoA at this point. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_2MHZ 2 |
2 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_3MHZ 3 |
3 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_4MHZ 4 |
4 MHz | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_16BITS 2 |
16 bit | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_8BITS 1 |
CTE sample size. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_1US 1 |
CTE sample slot type. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_2US 2 |
2 μsec | |
#define | RTLSSRV_CTE_SAMPLING_DISABLE 2 |
Disabled. | |
#define | RTLSSRV_CTE_SAMPLING_ENABLE 1 |
Enabled. | |
#define | RTLSSRV_CTE_SAMPLING_NOT_INIT 0 |
CTE Sampling state. More... | |
#define | RTLSSRV_CTE_TYPE_AOA 0 |
CTE types. More... | |
Used to configure RTLS RTLSSrv_setConnectionCteReceiveParams RTLSSrv_setConnectionCteTransmitParams
#define RTLSSRV_CTE_SAMPLE_RATE_1MHZ 1 |
CTE Sample Rates.
1 MHz
#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX 0 |
CTE supported modes, only AoA at this point.
Angle of Departure TX
#define RTLSSRV_CTE_SAMPLE_SIZE_8BITS 1 |
CTE sample size.
8 bit
#define RTLSSRV_CTE_SAMPLE_SLOT_1US 1 |
CTE sample slot type.
1 μsec
#define RTLSSRV_CTE_SAMPLING_NOT_INIT 0 |
CTE Sampling state.
Not Initiated
#define RTLSSRV_CTE_TYPE_AOA 0 |
CTE types.
Angle of Arrival