![]() |
![]() |
TI BLE5-Stack API Documentation
2.00.04.00
|
Macros | |
#define | ECC_KEYLEN 32 |
ECC Key Length: 256 bit keys. | |
#define | GAP_BONDINGS_MAX 10 |
Maximum number of bonds that can be saved in NV. | |
#define | GAP_CHAR_CFG_MAX 4 |
Maximum number of characteristic configuration that can be saved in NV. | |
#define | PASSKEY_LEN 6 |
Passkey Character Length (ASCII Characters) | |
#define | SM_AUTH_MITM_MASK(a) (((a) & 0x04) >> 2) |
MITM Mask. | |
#define | SM_AUTH_STATE_AUTHENTICATED 0x04 |
Authenticate requested. | |
#define | SM_AUTH_STATE_BONDING 0x01 |
Bonding requested. | |
#define | SM_AUTH_STATE_SECURECONNECTION 0x08 |
Secure Connection requested. | |
#define | SM_ECC_KEY_LEN 32 |
ECC Key length in bytes. | |
#define | SM_ECC_KEYS_NOT_AVAILABLE 0xFF |
Initial state of recycled keys before they exist. | |
#define | SM_ECC_KEYS_REGENERATE_ALWAYS 0x00 |
Always regenerate the keys. | |
#define | SM_ECC_KEYS_REGNENERATE_NEVER 0xFF |
Never regenerate the keys. | |