|
TI BLE Stack API Documentation
2.03.11
|
#include <gap.h>
Public Attributes | |
| uint16 | intervalMin |
| uint16 | intervalMax |
| uint16 | latency |
| uint16 | timeout |
Connection parameters for the peripheral device. These numbers are used to compare against connection events and request connection parameter updates with the master.
| uint16 gapPeriConnectParams_t::intervalMax |
Maximum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms)
| uint16 gapPeriConnectParams_t::intervalMin |
Minimum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms)
| uint16 gapPeriConnectParams_t::latency |
Number of LL latency connection events (0x0000 - 0x03e8)
| uint16 gapPeriConnectParams_t::timeout |
Connection Timeout (0x000A - 0x0C80 * 10 ms)
1.8.12