|
TI BLE Stack API Documentation
2.03.11
|
Functions | |
| uint8 | ATT_UpdateMTU (uint16 connHandle, uint16 MTU) |
| This function is used to update the MTU size of a connection. More... | |
| uint16 | ATT_GetMTU (uint16 connHandle) |
| This function is used to get the MTU size of a connection. More... | |
| uint16 ATT_GetMTU | ( | uint16 | connHandle | ) |
This function is used to get the MTU size of a connection.
| connHandle | - connection handle. |
| uint8 ATT_UpdateMTU | ( | uint16 | connHandle, |
| uint16 | MTU | ||
| ) |
This function is used to update the MTU size of a connection.
| connHandle | - connection handle. |
| MTU | - new MTU. |
1.8.12