TI BLE Stack API Documentation
2.03.10
|
LE Remote Connection Parameter Request Event. More...
#include <hci.h>
Public Attributes | |
osal_event_hdr_t | hdr |
osal event header | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint8 | status |
status of event | |
uint16 | connHandle |
connection handle | |
uint16 | Interval_Min |
minimum connection interval | |
uint16 | Interval_Max |
maximum connection interval | |
uint16 | Latency |
slave latency | |
uint16 | Timeout |
supervision timeout | |
LE Remote Connection Parameter Request Event.