TI BLE Stack API Documentation
2.03.10
|
#include <att.h>
Public Attributes | |
uint16 | handle |
Handle of the attribute to be written (must be first field) | |
uint16 | offset |
Offset of the first octet to be written. | |
uint16 | len |
Length of value. | |
uint8 * | pValue |
Part of the value of the attribute to be written (0 to ATT_MTU_SIZE-5) - must be allocated. | |
Prepare Write Request format.