TI BLE Stack API Documentation
2.03.09
|
#include <att.h>
Public Attributes | |
uint16 | handle |
Handle of the attribute to be written (must be first field) | |
uint16 | len |
Length of value. | |
uint8 * | pValue |
Value of the attribute to be written (0 to ATT_MTU_SIZE-3) | |
uint8 | sig |
Authentication Signature status (not included (0), valid (1), invalid (2)) | |
uint8 | cmd |
Command Flag. | |
Write Request format.