|
#define | GATT_PROP_BCAST 0x01 |
| Permits broadcasts of the Characteristic Value.
|
|
#define | GATT_PROP_READ 0x02 |
| Permits reads of the Characteristic Value.
|
|
#define | GATT_PROP_WRITE_NO_RSP 0x04 |
| Permits writes of the Characteristic Value without response.
|
|
#define | GATT_PROP_WRITE 0x08 |
| Permits writes of the Characteristic Value with response.
|
|
#define | GATT_PROP_NOTIFY 0x10 |
| Permits notifications of a Characteristic Value without acknowledgement.
|
|
#define | GATT_PROP_INDICATE 0x20 |
| Permits indications of a Characteristic Value with acknowledgement.
|
|
#define | GATT_PROP_AUTHEN 0x40 |
| Permits signed writes to the Characteristic Value.
|
|
#define | GATT_PROP_EXTENDED 0x80 |
| Additional characteristic properties are defined in the Characteristic Extended Properties Descriptor.
|
|