TI BLE Stack API Documentation
2.03.08
|
Functions | |
uint16 | L2CAP_BuildConnectReq (uint8 *pBuf, uint8 *pData) |
Build Connection Request. More... | |
bStatus_t | L2CAP_ParseConnectReq (l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len) |
Parse Connection Request message. More... | |
bStatus_t | L2CAP_ParseFlowCtrlCredit (l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len) |
Parse Flow Control Credit message. More... | |
uint16 | L2CAP_BuildCmdReject (uint8 *pBuf, uint8 *pCmd) |
Build Command Reject. More... | |
bStatus_t | L2CAP_ParseInfoReq (l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len) |
Parse Information Request message. More... | |
bStatus_t | L2CAP_ParseParamUpdateReq (l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len) |
Parse Connection Parameter Update Request. More... | |
uint16 | L2CAP_BuildParamUpdateRsp (uint8 *pBuf, uint8 *pData) |
Build Connection Parameter Update Response. More... | |
uint16 L2CAP_BuildCmdReject | ( | uint8 * | pBuf, |
uint8 * | pCmd | ||
) |
Build Command Reject.
pBuf | - pointer to buffer to hold command data |
pCmd | - pointer to command data |
uint16 L2CAP_BuildConnectReq | ( | uint8 * | pBuf, |
uint8 * | pData | ||
) |
Build Connection Request.
pBuf | - pointer to buffer to hold command data |
pData | - pointer to command data |
uint16 L2CAP_BuildParamUpdateRsp | ( | uint8 * | pBuf, |
uint8 * | pData | ||
) |
Build Connection Parameter Update Response.
pBuf | - pointer to buffer to hold command data |
pData | - pointer to command data |
bStatus_t L2CAP_ParseConnectReq | ( | l2capSignalCmd_t * | pCmd, |
uint8 * | pData, | ||
uint16 | len | ||
) |
Parse Connection Request message.
pCmd | - pointer to command data to be built |
pData | - pointer to incoming command data to be parsed |
len | - length of incoming command data |
bStatus_t L2CAP_ParseFlowCtrlCredit | ( | l2capSignalCmd_t * | pCmd, |
uint8 * | pData, | ||
uint16 | len | ||
) |
Parse Flow Control Credit message.
pCmd | - pointer to command data to be built |
pData | - pointer to incoming command data to be parsed |
len | - length of incoming command data |
bStatus_t L2CAP_ParseInfoReq | ( | l2capSignalCmd_t * | pCmd, |
uint8 * | pData, | ||
uint16 | len | ||
) |
Parse Information Request message.
pCmd | - pointer to command data to be built |
pData | - pointer to incoming command data to be parsed |
len | - length of incoming command data |
bStatus_t L2CAP_ParseParamUpdateReq | ( | l2capSignalCmd_t * | pCmd, |
uint8 * | pData, | ||
uint16 | len | ||
) |
Parse Connection Parameter Update Request.
pCmd | - pointer to command data to be built |
pData | - pointer to incoming command data to be parsed |
len | - length of incoming command data |