TRNGCC26XX Object. More...
#include <TRNGCC26X2.h>
Data Fields | |
bool | isOpen |
int_fast16_t | returnStatus |
TRNG_ReturnBehavior | returnBehavior |
size_t | entropyGenerated |
size_t | entropyRequested |
uint32_t | semaphoreTimeout |
const uint8_t * | upperBound |
uint8_t * | entropyBuffer |
CryptoKey * | entropyKey |
TRNG_CallbackFxn | callbackFxn |
SwiP_Struct | callbackSwi |
TRNGCC26XX Object.
The application must not access any member variables of this structure!
bool TRNGCC26X2_Object::isOpen |
int_fast16_t TRNGCC26X2_Object::returnStatus |
TRNG_ReturnBehavior TRNGCC26X2_Object::returnBehavior |
size_t TRNGCC26X2_Object::entropyGenerated |
size_t TRNGCC26X2_Object::entropyRequested |
uint32_t TRNGCC26X2_Object::semaphoreTimeout |
const uint8_t* TRNGCC26X2_Object::upperBound |
uint8_t* TRNGCC26X2_Object::entropyBuffer |
CryptoKey* TRNGCC26X2_Object::entropyKey |
TRNG_CallbackFxn TRNGCC26X2_Object::callbackFxn |
SwiP_Struct TRNGCC26X2_Object::callbackSwi |