SHA2CC26XX Object. More...
#include <SHA2CC26X2.h>
Data Fields | |
bool | isOpen |
int_fast16_t | returnStatus |
SHA2_ReturnBehavior | returnBehavior |
uint32_t | semaphoreTimeout |
SHA2_CallbackFxn | callbackFxn |
SHA2_Operation | operation |
SHA2_OperationType | operationType |
SwiP_Struct | callbackSwi |
SHA2CC26XX Object.
The application must not access any member variables of this structure!
bool SHA2CC26X2_Object_::isOpen |
int_fast16_t SHA2CC26X2_Object_::returnStatus |
SHA2_ReturnBehavior SHA2CC26X2_Object_::returnBehavior |
uint32_t SHA2CC26X2_Object_::semaphoreTimeout |
SHA2_CallbackFxn SHA2CC26X2_Object_::callbackFxn |
SHA2_Operation SHA2CC26X2_Object_::operation |
SHA2_OperationType SHA2CC26X2_Object_::operationType |
SwiP_Struct SHA2CC26X2_Object_::callbackSwi |