Set Transmit Power for 20 dBm PA. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0014. More... | |
uint16_t | __dummy0 |
uint32_t | tx20Power |
New TX power setting. More... | |
Set Transmit Power for 20 dBm PA.
uint16_t rfc_CMD_SET_TX20_POWER_s::__dummy0 |
uint16_t rfc_CMD_SET_TX20_POWER_s::commandNo |
The command ID number 0x0014.
uint32_t rfc_CMD_SET_TX20_POWER_s::tx20Power |
New TX power setting.