Set New Synthesizer Frequency without Recalibration (Deprecated; use CMD_MODIFY_FS) More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0011. More... | |
uint16_t | __dummy0 |
uint32_t | __dummy1 |
uint32_t | __dummy2 |
uint16_t | __dummy3 |
uint16_t | frequency |
The frequency in MHz to tune to. More... | |
uint16_t | fractFreq |
Fractional part of the frequency to tune to. More... | |
Set New Synthesizer Frequency without Recalibration (Deprecated; use CMD_MODIFY_FS)
uint16_t rfc_CMD_UPDATE_FS_s::__dummy0 |
uint32_t rfc_CMD_UPDATE_FS_s::__dummy1 |
uint32_t rfc_CMD_UPDATE_FS_s::__dummy2 |
uint16_t rfc_CMD_UPDATE_FS_s::__dummy3 |
uint16_t rfc_CMD_UPDATE_FS_s::commandNo |
The command ID number 0x0011.
uint16_t rfc_CMD_UPDATE_FS_s::fractFreq |
Fractional part of the frequency to tune to.
uint16_t rfc_CMD_UPDATE_FS_s::frequency |
The frequency in MHz to tune to.