CC26xx Driver Library
rfc_CMD_IEEE_STOP_FG_s Struct Reference

IEEE 802.15.4 Gracefully Stop Foreground Level Command. More...

#include <rf_ieee_cmd.h>

Data Fields

uint16_t commandNo
 The command ID number 0x2402. More...
 

Detailed Description

IEEE 802.15.4 Gracefully Stop Foreground Level Command.

Field Documentation

uint16_t rfc_CMD_IEEE_STOP_FG_s::commandNo

The command ID number 0x2402.