![]() |
![]() |
AESCCMCC26XX Object. More...
#include <AESCCMCC26XX.h>
Data Fields | |
bool | isOpen |
int8_t | macVerifyResult |
AESCCM_ReturnBehavior | returnBehavior |
AESCCM_OperationType | operationType |
uint32_t | semaphoreTimeout |
AESCCM_CallbackFxn | callbackFxn |
AESCCM_Operation * | operation |
SwiP_Struct | callbackSwi |
AESCCMCC26XX Object.
The application must not access any member variables of this structure!
bool AESCCMCC26XX_Object::isOpen |
int8_t AESCCMCC26XX_Object::macVerifyResult |
AESCCM_ReturnBehavior AESCCMCC26XX_Object::returnBehavior |
AESCCM_OperationType AESCCMCC26XX_Object::operationType |
uint32_t AESCCMCC26XX_Object::semaphoreTimeout |
AESCCM_CallbackFxn AESCCMCC26XX_Object::callbackFxn |
AESCCM_Operation* AESCCMCC26XX_Object::operation |
SwiP_Struct AESCCMCC26XX_Object::callbackSwi |