Macros | |
| #define | _CPERAM_START 0x21000000 |
| #define | _PARSER_PATCH_TAB_OFFSET 0x0350 |
| #define | _PATCH_TAB_OFFSET 0x0358 |
| #define | _IRQPATCH_OFFSET 0x03E8 |
| #define | _PATCH_VEC_OFFSET 0x0448 |
| #define | RFC_RTRIM_PATTERN 0x4038 |
| #define | RFC_RTRIM_MASK 0xFFFF |
| #define | RFC_BLE5_OVERRIDE_PATTERN 0x44F80002 |
| #define | RFC_BLE5_OVERRIDE_M 0xFFF0FFFF |
| #define | RFC_BLE5_OVERRIDE_S 16 |
Functions | |
| uint32_t | RFCCpeIntGetAndClear (uint32_t ui32Mask) |
| Get and clear CPE interrupt flags. More... | |
| uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
| Send a radio operation to the doorbell and wait for an acknowledgment. More... | |
| void | RFCSynthPowerDown (void) |
| This function implements a fast way to turn off the synthesizer. More... | |
| void | RFCCpePatchReset (void) |
| Reset previously patched CPE RAM to a state where it can be patched again. More... | |
| static uint8_t | RFCOverrideSearch (const uint32_t *pOverride, const uint32_t pattern, const uint32_t mask, const uint8_t searchDepth) |
| uint8_t | RFCOverrideUpdate (rfc_radioOp_t *pOpSetup, uint32_t *pParams) |
| Function to update override list. More... | |
| uint32_t | RFCHwIntGetAndClear (uint32_t ui32Mask) |
| Get and clear HW interrupt flags. More... | |
| void | RFCRfTrimRead (rfc_radioOp_t *pOpSetup, rfTrim_t *pRfTrim) |
| Read RF trim from flash using CM3. More... | |
| void | RFCRfTrimSet (rfTrim_t *pRfTrim) |
| Write preloaded RF trim values directly into CPE. More... | |
| uint8_t | RFCRTrim (rfc_radioOp_t *pOpSetup) |
| Check Override RTrim vs FCFG RTrim. More... | |
| void | RFCAdi3VcoLdoVoltageMode (bool bEnable) |
| Function to set VCOLDO reference to voltage mode. More... | |
Variables | |
| static const uint16_t | rfc_defaultIrqAddr [] |
| #define _CPERAM_START 0x21000000 |
Referenced by RFCCpePatchReset().
| #define _IRQPATCH_OFFSET 0x03E8 |
Referenced by RFCCpePatchReset().
| #define _PARSER_PATCH_TAB_OFFSET 0x0350 |
Referenced by RFCCpePatchReset().
| #define _PATCH_TAB_OFFSET 0x0358 |
| #define _PATCH_VEC_OFFSET 0x0448 |
| #define RFC_BLE5_OVERRIDE_M 0xFFF0FFFF |
Referenced by RFCOverrideUpdate().
| #define RFC_BLE5_OVERRIDE_PATTERN 0x44F80002 |
Referenced by RFCOverrideUpdate().
| #define RFC_BLE5_OVERRIDE_S 16 |
Referenced by RFCOverrideUpdate().
| #define RFC_RTRIM_MASK 0xFFFF |
| #define RFC_RTRIM_PATTERN 0x4038 |
|
static |
Referenced by RFCOverrideUpdate().
|
static |
Referenced by RFCCpePatchReset().