SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.65
Simplifies the implementation of Internet connectivity
SlFsFileSysControlCommand_t Struct Reference

Data Fields

_u32 Token
 
_u8 Operation
 
_u8 Padding [3]
 
_u32 FileNameLength
 
_u32 BufferLength
 

Detailed Description

Definition at line 1227 of file protocol.h.

Field Documentation

§ BufferLength

_u32 BufferLength

Definition at line 1233 of file protocol.h.

§ FileNameLength

_u32 FileNameLength

Definition at line 1232 of file protocol.h.

§ Operation

_u8 Operation

Definition at line 1230 of file protocol.h.

§ Padding

_u8 Padding[3]

Definition at line 1231 of file protocol.h.

§ Token

_u32 Token

Definition at line 1229 of file protocol.h.


The documentation for this struct was generated from the following file: