Macro definitions that the application uses to allocate memory for VCD.
#define VCD_SAMPLE_RATE (8000) |
#define VCD_FRAME_SAMPLES (160) |
#define VCD_MODELS_OVERHEAD (6) |
Model overhead in int_least16_t
#define VCD_MODELS_NAME_CHARS (16) |
Number of characters in model name string including trailing NULL
#define VCD_MODELS_OBS_DATA (16) |
Number of int_least16_t values per observation in a model
Persistent data size multiplier on max model observations
#define VCD_M16_MULT (39) |
Temporary int_least16_t memory multiplier on max model observations
Additional temporary int_least16_t memory needed