SAILAPIGuide  1_10_00_06
Data Fields
yas537_t Struct Reference

YAS537 sensor initialization. More...

#include <bmi160.h>

Data Fields

struct bst_yas537_calib_data_t calib_yas537
 
s8 measure_state
 
s8 hard_offset [3]
 
u16 last_after_rcoil [3]
 
s32 coef [3]
 
s8 overflow
 
u8 dev_id
 
u8 average
 
const s8 * transform
 
u16 last_raw [4]
 
struct yas_vector xyz
 

Detailed Description

YAS537 sensor initialization.

Field Documentation

§ calib_yas537

struct bst_yas537_calib_data_t yas537_t::calib_yas537

§ measure_state

s8 yas537_t::measure_state

§ hard_offset

s8 yas537_t::hard_offset[3]

§ last_after_rcoil

u16 yas537_t::last_after_rcoil[3]

rcoil write array

Referenced by bmi160_bst_yamaha_yas537_mag_interface_init().

§ coef

s32 yas537_t::coef[3]

co efficient data

§ overflow

s8 yas537_t::overflow

over flow condition check

§ dev_id

u8 yas537_t::dev_id

device id information

Referenced by bmi160_bst_yamaha_yas537_mag_interface_init().

§ average

u8 yas537_t::average

average selection for offset configuration

Referenced by bmi160_bst_yamaha_yas537_calib_values(), and bmi160_bst_yamaha_yas537_mag_interface_init().

§ transform

const s8* yas537_t::transform

transform condition check

Referenced by bmi160_bst_yamaha_yas537_mag_interface_init().

§ last_raw

u16 yas537_t::last_raw[4]

§ xyz

struct yas_vector yas537_t::xyz

X, Y, Z measurement data of the sensor


The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated