SAILAPIGuide
1_10_00_06
|
Struct used to store the FIFO header data. More...
#include <bmi160.h>
Struct used to store the FIFO header data.
struct bmi160_accel_t bmi160_fifo_data_header_t::accel_fifo[BMI160_FIFO_FRAME_CNT] |
Accel data of XYZ
struct bmi160_mag_t bmi160_fifo_data_header_t::mag_fifo[BMI160_FIFO_FRAME_CNT] |
Mag data of XYZ
struct bmi160_gyro_t bmi160_fifo_data_header_t::gyro_fifo[BMI160_FIFO_FRAME_CNT] |
Gyro data of XYZ
u32 bmi160_fifo_data_header_t::fifo_time |
Value of fifo time
u8 bmi160_fifo_data_header_t::skip_frame |
The value of skip frame information
u8 bmi160_fifo_data_header_t::fifo_input_config_info |
FIFO input config info
u8 bmi160_fifo_data_header_t::accel_frame_count |
The total number of accel frame stored in the FIFO
Referenced by bmi160_read_fifo_header_data_user_defined_length().
u8 bmi160_fifo_data_header_t::gyro_frame_count |
The total number of gyro frame stored in the FIFO
Referenced by bmi160_read_fifo_header_data_user_defined_length().
u8 bmi160_fifo_data_header_t::mag_frame_count |
The total number of mag frame stored in the FIFO
Referenced by bmi160_read_fifo_header_data_user_defined_length().
u8 bmi160_fifo_data_header_t::fifo_header[BMI160_FIFO_FRAME_CNT] |
FIFO header info