|
arago_toolchain 2011_09 Product Download Page
Generated On: 07262012
Thank you for downloading the Arago Toolchain for ARM platforms. This is the Production release for use with Linux OS and gives developers the ability to cross-compile software applications for target ARM platforms.
Please download one of the provided .tar.bz2 packages in the Downloads section, corresponding to your target ARM architecture family.
This toolchain was built with Arago Project, an OpenEmbedded-based integration and build framework. Please see the Support section below for further details.
Arago Toolchain Components
| Component Name |
Component Version |
| gcc |
4.5.3 |
| eglibc |
2.12.2 |
| binutils |
2.20.1 |
| gdb |
7.2 |
| libtool |
2.2.6b |
| pkgconfig |
0.23 |
| linux-libc-headers |
2.6.31 |
| opkg |
0.1.8 |
Support
For official support and to report issues, please use these TI resources:
For additional information, details, technical discussions, please visit:
| |