xWRL6432 MMWAVE-L-SDK  05.05.00.00
dopplerProcHWAObj Struct Reference

Detailed Description

dopplerProc DPU internal data Object

The structure is used to hold dopplerProc internal data object

Data Fields

HWA_Handle hwaHandle
 HWA Handle. More...
 
EDMA_Handle edmaHandle
 EDMA driver handle. More...
 
DPU_DopplerProc_Edma edmaIn
 EDMA configuration for Input data (Radar cube -> HWA memory). More...
 
SemaphoreP_Object hwaDoneSemaHandle
 HWA Processing Done semaphore Handle. More...
 
SemaphoreP_Object edmaDoneSemaHandle
 EDMA Done semaphore Handle. More...
 
bool inProgress
 Flag to indicate if DPU is in processing state. More...
 
uint8_t hwaDmaTriggerSourcePing
 DMA trigger source channel for Ping param set. More...
 
uint8_t hwaDmaTriggerSourcePong
 DMA trigger source channel for Pong param set. More...
 
uint16_t hwaNumLoops
 HWA number of loops. More...
 
uint8_t hwaParamStartIdx
 HWA start paramset index. More...
 
uint8_t hwaParamStopIdx
 HWA stop paramset index. More...
 
uint32_t hwaMemBankAddr [DPU_DOPPLERPROCHWA_NUM_HWA_MEMBANKS]
 HWA memory bank addresses. More...
 

Field Documentation

◆ hwaHandle

HWA_Handle dopplerProcHWAObj::hwaHandle

HWA Handle.

◆ edmaHandle

EDMA_Handle dopplerProcHWAObj::edmaHandle

EDMA driver handle.

◆ edmaIn

DPU_DopplerProc_Edma dopplerProcHWAObj::edmaIn

EDMA configuration for Input data (Radar cube -> HWA memory).

◆ hwaDoneSemaHandle

SemaphoreP_Object dopplerProcHWAObj::hwaDoneSemaHandle

HWA Processing Done semaphore Handle.

◆ edmaDoneSemaHandle

SemaphoreP_Object dopplerProcHWAObj::edmaDoneSemaHandle

EDMA Done semaphore Handle.

◆ inProgress

bool dopplerProcHWAObj::inProgress

Flag to indicate if DPU is in processing state.

◆ hwaDmaTriggerSourcePing

uint8_t dopplerProcHWAObj::hwaDmaTriggerSourcePing

DMA trigger source channel for Ping param set.

◆ hwaDmaTriggerSourcePong

uint8_t dopplerProcHWAObj::hwaDmaTriggerSourcePong

DMA trigger source channel for Pong param set.

◆ hwaNumLoops

uint16_t dopplerProcHWAObj::hwaNumLoops

HWA number of loops.

◆ hwaParamStartIdx

uint8_t dopplerProcHWAObj::hwaParamStartIdx

HWA start paramset index.

◆ hwaParamStopIdx

uint8_t dopplerProcHWAObj::hwaParamStopIdx

HWA stop paramset index.

◆ hwaMemBankAddr

uint32_t dopplerProcHWAObj::hwaMemBankAddr[DPU_DOPPLERPROCHWA_NUM_HWA_MEMBANKS]

HWA memory bank addresses.