xWRL6432 MMWAVE-L-SDK  05.05.00.00
MCAN_ECCConfigParams Struct Reference

Detailed Description

Structure for MCAN ECC configuration parameters.

Data Fields

uint32_t enable
 
uint32_t enableChk
 
uint32_t enableRdModWr
 

Field Documentation

◆ enable

uint32_t MCAN_ECCConfigParams::enable

Enable/disable ECC 0 = Disable ECC 1 = Enable ECC

◆ enableChk

uint32_t MCAN_ECCConfigParams::enableChk

Enable/disable ECC Check 0 = Disable ECC Check 1 = Enable ECC Check

◆ enableRdModWr

uint32_t MCAN_ECCConfigParams::enableRdModWr

Enable/disable Read Modify Write operation 0 = Disable Read Modify Write operation 1 = Enable Read Modify Write operation