xWRL6432 MMWAVE-L-SDK  05.05.00.00

Detailed Description

HWA interrupt priority for HWA background thread done, ALT thread done, paramset done interrupt 1 and paramset done 2 interrupt.

Data Fields

uint32_t backgroundDone
 HWA interrupt priority for the background thread done. More...
 
uint32_t paramsetDone1
 HWA interrupt priority for paramset done interrupt 1. More...
 
uint32_t paramsetDone2
 HWA interrupt priority for paramset done interrupt 2. More...
 

Field Documentation

◆ backgroundDone

uint32_t HWA_InterruptPriority::backgroundDone

HWA interrupt priority for the background thread done.

◆ paramsetDone1

uint32_t HWA_InterruptPriority::paramsetDone1

HWA interrupt priority for paramset done interrupt 1.

◆ paramsetDone2

uint32_t HWA_InterruptPriority::paramsetDone2

HWA interrupt priority for paramset done interrupt 2.