xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_hwaLoopCfg Struct Reference

Detailed Description

dopplerProc DPU internal data Object

The structure is used to hold dopplerProc internal data object

Data Fields

uint16_t hwaNumLoops
 HWA number of loops. More...
 
uint8_t hwaParamStartIdx
 HWA start paramset index. More...
 
uint8_t hwaParamStopIdx
 HWA stop paramset index. More...
 

Field Documentation

◆ hwaNumLoops

uint16_t DPU_uDopProc_hwaLoopCfg::hwaNumLoops

HWA number of loops.

◆ hwaParamStartIdx

uint8_t DPU_uDopProc_hwaLoopCfg::hwaParamStartIdx

HWA start paramset index.

◆ hwaParamStopIdx

uint8_t DPU_uDopProc_hwaLoopCfg::hwaParamStopIdx

HWA stop paramset index.