xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_TrackerData Struct Reference

Data Fields

uint32_t numTargets
 Number of tracks. More...
 
uint32_t numIndices
 Number of detected points in point cloud. More...
 
uint32_t numIndicesMajorMotion
 Number of major motion detected points in point cloud. More...
 
uint32_t numIndicesMinorMotion
 Number of minor motion detected points in point cloud. More...
 
DPU_uDopProc_tList tList [DPU_UDOPPROC_MAX_NUM_TRACKS]
 tracking list More...
 
uint8_t * tIndex
 index list More...
 

Field Documentation

◆ numTargets

uint32_t DPU_uDopProc_TrackerData::numTargets

Number of tracks.

◆ numIndices

uint32_t DPU_uDopProc_TrackerData::numIndices

Number of detected points in point cloud.

◆ numIndicesMajorMotion

uint32_t DPU_uDopProc_TrackerData::numIndicesMajorMotion

Number of major motion detected points in point cloud.

◆ numIndicesMinorMotion

uint32_t DPU_uDopProc_TrackerData::numIndicesMinorMotion

Number of minor motion detected points in point cloud.

◆ tList

DPU_uDopProc_tList DPU_uDopProc_TrackerData::tList[DPU_UDOPPROC_MAX_NUM_TRACKS]

tracking list

◆ tIndex

uint8_t* DPU_uDopProc_TrackerData::tIndex

index list