xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_OutParams Struct Reference

Detailed Description

DPU processing output parameters.

The structure is used to hold the output parameters DPU processing

Data Fields

DPU_uDopProc_Stats stats
 DPU statistics. More...
 
float * uDopplerOutput
 micro doppler arrays More...
 
uint32_t numDopplerBins
 Number of micro doppler buffers. More...
 
uint32_t numTargets
 Number of targets, i.e. number of micro doppler buffers. More...
 
FeatExtract_featOutput * uDopplerFeatures
 micro doppler feature array More...
 
uint32_t numClassifiedTargets
 Number of classified Targets. More...
 
DPU_uDopProc_classifierOutput classifierOutput
 

Field Documentation

◆ stats

DPU_uDopProc_Stats DPU_uDopProc_OutParams::stats

DPU statistics.

◆ uDopplerOutput

float* DPU_uDopProc_OutParams::uDopplerOutput

micro doppler arrays

◆ numDopplerBins

uint32_t DPU_uDopProc_OutParams::numDopplerBins

Number of micro doppler buffers.

◆ numTargets

uint32_t DPU_uDopProc_OutParams::numTargets

Number of targets, i.e. number of micro doppler buffers.

◆ uDopplerFeatures

FeatExtract_featOutput* DPU_uDopProc_OutParams::uDopplerFeatures

micro doppler feature array

◆ numClassifiedTargets

uint32_t DPU_uDopProc_OutParams::numClassifiedTargets

Number of classified Targets.

◆ classifierOutput

DPU_uDopProc_classifierOutput DPU_uDopProc_OutParams::classifierOutput