xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProcCliCfg Struct Reference

Detailed Description

Micro Doppler Processing CLI Configuration.

Data Fields

float targetSize
 Target size in meters. More...
 
float interceptThrLowFreq
 Lower frequency power interception (in percentage) More...
 
float interceptThrUpFreq
 Upper frequency power interception (in percentage) More...
 
uint8_t specShiftMode
 Additional micro doppler spectrum shift by the feature extractor, based on the mean/median estimate, options are: 0 (no shift), 1 (shift around mean), 2 (shift around median) More...
 
uint8_t enabled
 Enabled Micro Doppler processing. More...
 
uint8_t genApproach
 Generation approach: 0-Azimuth FFT + mean around fixed target size, 1-Azimuth beamforming+centroid only. More...
 
uint8_t magnitudeSquared
 Output option 0-magnitude, 1-magnitude squared. More...
 
uint8_t circShiftAroundCentroid
 micro doppler FFT output shift option: 0-circulate FFT spectrum around 0 Hz (equivalent to matlab fftshift), 1-circulate FFT spectrum around target's radial doppler centroid More...
 
uint8_t normalizedSpectrum
 Normalized output between [0 1]. More...
 

Field Documentation

◆ targetSize

float DPU_uDopProcCliCfg::targetSize

Target size in meters.

◆ interceptThrLowFreq

float DPU_uDopProcCliCfg::interceptThrLowFreq

Lower frequency power interception (in percentage)

◆ interceptThrUpFreq

float DPU_uDopProcCliCfg::interceptThrUpFreq

Upper frequency power interception (in percentage)

◆ specShiftMode

uint8_t DPU_uDopProcCliCfg::specShiftMode

Additional micro doppler spectrum shift by the feature extractor, based on the mean/median estimate, options are: 0 (no shift), 1 (shift around mean), 2 (shift around median)

◆ enabled

uint8_t DPU_uDopProcCliCfg::enabled

Enabled Micro Doppler processing.

◆ genApproach

uint8_t DPU_uDopProcCliCfg::genApproach

Generation approach: 0-Azimuth FFT + mean around fixed target size, 1-Azimuth beamforming+centroid only.

◆ magnitudeSquared

uint8_t DPU_uDopProcCliCfg::magnitudeSquared

Output option 0-magnitude, 1-magnitude squared.

◆ circShiftAroundCentroid

uint8_t DPU_uDopProcCliCfg::circShiftAroundCentroid

micro doppler FFT output shift option: 0-circulate FFT spectrum around 0 Hz (equivalent to matlab fftshift), 1-circulate FFT spectrum around target's radial doppler centroid

◆ normalizedSpectrum

uint8_t DPU_uDopProcCliCfg::normalizedSpectrum

Normalized output between [0 1].