xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_ZoomProc_HwaConfig Struct Reference

Detailed Description

ZoomProc HWA configuration.

The structure is used to hold the HWA configuration needed for Range FFT

Data Fields

uint8_t paramSetStartIdx
 HWA paramset Start index. More...
 
uint8_t numParamSet
 Number of HWA param sets must be DPU_ZOOMPROC_NUM_HWA_PARAM_SETS. More...
 
DPU_ZoomProc_InputMode dataInputMode
 Data Input Mode, to configure EDMA in for the adc input. More...
 
uint8_t dmaTrigSrcChan
 ZoomProc HWA data input paramset dma trigger source channel. More...
 

Field Documentation

◆ paramSetStartIdx

uint8_t DPU_ZoomProc_HwaConfig::paramSetStartIdx

HWA paramset Start index.

◆ numParamSet

uint8_t DPU_ZoomProc_HwaConfig::numParamSet

Number of HWA param sets must be DPU_ZOOMPROC_NUM_HWA_PARAM_SETS.

◆ dataInputMode

DPU_ZoomProc_InputMode DPU_ZoomProc_HwaConfig::dataInputMode

Data Input Mode, to configure EDMA in for the adc input.

◆ dmaTrigSrcChan

uint8_t DPU_ZoomProc_HwaConfig::dmaTrigSrcChan

ZoomProc HWA data input paramset dma trigger source channel.