xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_MpdProc_OutParams Struct Reference

Detailed Description

MpdProc output parameter structure.

The structure is used to hold the output parameters for MpdProc

Data Fields

uint8_t * mpdZoneState
 2-bit presence detect state for each zone from LSB to MSB. 0th index indicates no of zones More...
 
float minMpdCentroid
 Nearest cluster centroid in presence detected. More...
 

Field Documentation

◆ mpdZoneState

uint8_t* DPU_MpdProc_OutParams::mpdZoneState

2-bit presence detect state for each zone from LSB to MSB. 0th index indicates no of zones

◆ minMpdCentroid

float DPU_MpdProc_OutParams::minMpdCentroid

Nearest cluster centroid in presence detected.