xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_DopplerProcHWA_StaticConfig Struct Reference

Detailed Description

Doppler DPU static configuration parameters.

The structure is used to hold the static configuration parameters for the Doppler DPU. The following conditions must be satisfied:

   numTxAntennas * numRxAntennas * numDopplerChirps * sizeof(cmplx16ImRe_t) <= 16 KB (one HWA memory bank)
   numTxAntennas * numRxAntennas * numDopplerBins * sizeof(uint16_t) <= 16 KB (one HWA memory bank)

Data Fields

uint8_t numTxAntennas
 Number of transmit antennas. More...
 
uint8_t numRxAntennas
 Number of receive antennas. More...
 
uint8_t numVirtualAntennas
 Number of virtual antennas. More...
 
uint16_t numRangeBins
 Number of range bins. More...
 
uint16_t numDopplerChirps
 Number of Doppler chirps. More...
 
uint16_t numDopplerBins
 Number of Doppler bins. More...
 
uint8_t log2NumDopplerBins
 Log2 of number of Doppler bins. More...
 
uint8_t doppFFT_is16b
 Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False) More...
 
bool isDetMatrixLogScale
 Detection matrix format 0 - Linear 32-bit integer, 1 - 16-bit log2 magnitude in Q11 format. More...
 
bool isCompressionEnabled
 compression enable/disable flag for radar cube data More...
 
DPU_DopplerProcHWA_compressCfg compressCfg
 compression parameters for radar cube data More...
 

Field Documentation

◆ numTxAntennas

uint8_t DPU_DopplerProcHWA_StaticConfig::numTxAntennas

Number of transmit antennas.

◆ numRxAntennas

uint8_t DPU_DopplerProcHWA_StaticConfig::numRxAntennas

Number of receive antennas.

◆ numVirtualAntennas

uint8_t DPU_DopplerProcHWA_StaticConfig::numVirtualAntennas

Number of virtual antennas.

◆ numRangeBins

uint16_t DPU_DopplerProcHWA_StaticConfig::numRangeBins

Number of range bins.

◆ numDopplerChirps

uint16_t DPU_DopplerProcHWA_StaticConfig::numDopplerChirps

Number of Doppler chirps.

◆ numDopplerBins

uint16_t DPU_DopplerProcHWA_StaticConfig::numDopplerBins

Number of Doppler bins.

◆ log2NumDopplerBins

uint8_t DPU_DopplerProcHWA_StaticConfig::log2NumDopplerBins

Log2 of number of Doppler bins.

◆ doppFFT_is16b

uint8_t DPU_DopplerProcHWA_StaticConfig::doppFFT_is16b

Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False)

◆ isDetMatrixLogScale

bool DPU_DopplerProcHWA_StaticConfig::isDetMatrixLogScale

Detection matrix format 0 - Linear 32-bit integer, 1 - 16-bit log2 magnitude in Q11 format.

◆ isCompressionEnabled

bool DPU_DopplerProcHWA_StaticConfig::isCompressionEnabled

compression enable/disable flag for radar cube data

◆ compressCfg

DPU_DopplerProcHWA_compressCfg DPU_DopplerProcHWA_StaticConfig::compressCfg

compression parameters for radar cube data