xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_DoaProc_EdmaCfg Struct Reference

Detailed Description

dopplerProc DPU EDMA configuration parameters

The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU

Data Fields

EDMA_Handle edmaHandle
 EDMA driver handle. More...
 
uint32_t edmaInstanceId
 EDMA Instance id. More...
 
DPU_DoaProc_Edma edmaIn
 EDMA configuration for Input data (Radar cube -> HWA memory). More...
 
DPEDMA_ChanCfg edmaHotSig
 EDMA configuration for hot signature. More...
 
DPEDMA_ChanCfg edmaDetMatOut
 EDMA configuration for data output from HWA - Detection matrix. More...
 
DPEDMA_ChanCfg dopIndMatOut
 EDMA configuration for data output from HWA - Doppler Index matrix. More...
 
DPEDMA_ChanCfg elevIndMatOut
 EDMA configuration for data output from HWA - Elevation index matrix. More...
 
DPEDMA_ChanCfg edmaInterLoopOut
 EDMA configuration for data output
More...
 
DPEDMA_ChanCfg edmaInterLoopIn
 EDMA configuration for data in. More...
 
DPEDMA_ChanCfg edmaInterLoopHotSig
 EDMA configuration for hot signature. More...
 
DPEDMA_ChanCfg edmaInterLoopChainBack
 EDMA configuration for loop chain back. More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 
uint32_t dummySrc
 Dummy location. More...
 
uint32_t dummyDst
 Dummy location
More...
 

Field Documentation

◆ edmaHandle

EDMA_Handle DPU_DoaProc_EdmaCfg::edmaHandle

EDMA driver handle.

◆ edmaInstanceId

uint32_t DPU_DoaProc_EdmaCfg::edmaInstanceId

EDMA Instance id.

◆ edmaIn

DPU_DoaProc_Edma DPU_DoaProc_EdmaCfg::edmaIn

EDMA configuration for Input data (Radar cube -> HWA memory).

◆ edmaHotSig

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaHotSig

EDMA configuration for hot signature.

◆ edmaDetMatOut

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaDetMatOut

EDMA configuration for data output from HWA - Detection matrix.

◆ dopIndMatOut

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::dopIndMatOut

EDMA configuration for data output from HWA - Doppler Index matrix.

◆ elevIndMatOut

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::elevIndMatOut

EDMA configuration for data output from HWA - Elevation index matrix.

◆ edmaInterLoopOut

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopOut

EDMA configuration for data output

◆ edmaInterLoopIn

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopIn

EDMA configuration for data in.

◆ edmaInterLoopHotSig

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopHotSig

EDMA configuration for hot signature.

◆ edmaInterLoopChainBack

DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopChainBack

EDMA configuration for loop chain back.

◆ intrObj

Edma_IntrObject* DPU_DoaProc_EdmaCfg::intrObj

EDMA interrupt object.

◆ dummySrc

uint32_t DPU_DoaProc_EdmaCfg::dummySrc

Dummy location.

◆ dummyDst

uint32_t DPU_DoaProc_EdmaCfg::dummyDst

Dummy location