xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_CFARProc_CFARDetList Struct Reference

Detailed Description

CFAR detection output.

The holds CFAR detections with SNR

Data Fields

uint16_t rangeIdx
 
uint16_t azimuthIdx
 
int16_t snr
 
int16_t noise
 

Field Documentation

◆ rangeIdx

uint16_t DPU_CFARProc_CFARDetList::rangeIdx

Range index

◆ azimuthIdx

uint16_t DPU_CFARProc_CFARDetList::azimuthIdx

Azimuth index

◆ snr

int16_t DPU_CFARProc_CFARDetList::snr

Signal to noise power ratio in steps of 0.1 dB

◆ noise

int16_t DPU_CFARProc_CFARDetList::noise

Noise level in steps of 0.1 dB