xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_CFARProcHWA_HwaCfarConfig Struct Reference

Detailed Description

CFAR HWA configuration.

The structure is used to hold the HWA configuration needed for CFAR

Data Fields

uint8_t paramSetStartIdx
 HWA paramset Start index. More...
 
uint8_t numParamSet
 number of HWA paramset More...
 
DPU_CFARProcHWA_HwaParamSaveLoc hwaParamsSaveLoc
 HWA Params save location. More...
 
uint8_t dmaTrigSrcChan
 HWA param set dma trigger source channel. More...
 

Field Documentation

◆ paramSetStartIdx

uint8_t DPU_CFARProcHWA_HwaCfarConfig::paramSetStartIdx

HWA paramset Start index.

◆ numParamSet

uint8_t DPU_CFARProcHWA_HwaCfarConfig::numParamSet

number of HWA paramset

◆ hwaParamsSaveLoc

DPU_CFARProcHWA_HwaParamSaveLoc DPU_CFARProcHWA_HwaCfarConfig::hwaParamsSaveLoc

HWA Params save location.

◆ dmaTrigSrcChan

uint8_t DPU_CFARProcHWA_HwaCfarConfig::dmaTrigSrcChan

HWA param set dma trigger source channel.