Doppler DPU static configuration parameters.
The structure is used to hold the static configuration parameters for the AOA2D DPU.
Data Fields | |
| uint8_t | numTxAntennas |
| Number of transmit antennas. More... | |
| uint8_t | numRxAntennas |
| Number of receive antennas. More... | |
| uint8_t | numVirtualAntennas |
| Number of virtual antennas. More... | |
| uint16_t | numRangeBins |
| Number of range bins. More... | |
| uint16_t | numDopplerChirps |
| Number of Doppler chirps. More... | |
| uint16_t | numDopplerBins |
| Number of Doppler bins. More... | |
| uint16_t | numBpmDopplerChirps |
| Number of real chirps per frame. More... | |
| uint16_t | bpmDopplerFftSize |
| BPM Doppler FFT size - same as number of real chirps per frame. More... | |
| uint16_t | azimuthFftSize |
| Azimuth FFT size. More... | |
| uint16_t | elevationFftSize |
| elevation FFT size More... | |
| float | lambdaOverDistX |
| Lambda over antenna spacing in x-direction. More... | |
| float | lambdaOverDistZ |
| Lambda over antenna spacing in z-direction. More... | |
| uint16_t | numMinorMotionChirpsPerFrame |
| Number of chirps per frame for Minor Motion Detection. More... | |
| uint16_t | numFrmPerMinorMotProc |
| Number of frames Minor Motion Detection spreads over. More... | |
| uint8_t | log2NumDopplerBins |
| Log2 of number of Doppler bins. More... | |
| uint16_t | log2BpmDopplerFftSize |
| log2 of BPM Doppler FFT size More... | |
| uint8_t | angleDimension |
| 1 - 1D: 6x1 azimuth antenna array 2 - 2D: one lower row: 4 antennas, upper row 2 antennas More... | |
| bool | isDetMatrixLogScale |
| Detection matrix format 0 - Linear 32-bit integer, 1 - 16-bit log2 magnitude in Q11 format. More... | |
| bool | isStaticClutterRemovalEnabled |
| Static Clutter Removal Cfg. More... | |
| DPU_Aoa2dProc_compRxChannelBiasCfg | compRxChanCfg |
| Range Bias and rx channel gain/phase compensation configuration. More... | |
| uint16_t | numAntRow |
| Number of virtual antenna rows. More... | |
| uint16_t | numAntCol |
| Number of virtual antenna columns. More... | |
| DPU_Aoa2dProc_AoaFovCfg * | fovAoaCfg |
| field of view cfg More... | |
| int16_t | sideLobeThresholdScaleQ8 |
| Side lobe threshold linear scale in Q8 format. More... | |
| bool | enableInterpAzimuthDom |
| Interpolation in azimuth direction. More... | |
| bool | isCompressionEnabled |
| compression enable/disable flag for radar cube data More... | |
| DPU_Aoa2dProc_compressCfg | compressCfg |
| compression parameters for radar cube data More... | |
| uint8_t DPU_Aoa2dProc_StaticConfig::numTxAntennas |
Number of transmit antennas.
| uint8_t DPU_Aoa2dProc_StaticConfig::numRxAntennas |
Number of receive antennas.
| uint8_t DPU_Aoa2dProc_StaticConfig::numVirtualAntennas |
Number of virtual antennas.
| uint16_t DPU_Aoa2dProc_StaticConfig::numRangeBins |
Number of range bins.
| uint16_t DPU_Aoa2dProc_StaticConfig::numDopplerChirps |
Number of Doppler chirps.
| uint16_t DPU_Aoa2dProc_StaticConfig::numDopplerBins |
Number of Doppler bins.
| uint16_t DPU_Aoa2dProc_StaticConfig::numBpmDopplerChirps |
Number of real chirps per frame.
| uint16_t DPU_Aoa2dProc_StaticConfig::bpmDopplerFftSize |
BPM Doppler FFT size - same as number of real chirps per frame.
| uint16_t DPU_Aoa2dProc_StaticConfig::azimuthFftSize |
Azimuth FFT size.
| uint16_t DPU_Aoa2dProc_StaticConfig::elevationFftSize |
elevation FFT size
| float DPU_Aoa2dProc_StaticConfig::lambdaOverDistX |
Lambda over antenna spacing in x-direction.
| float DPU_Aoa2dProc_StaticConfig::lambdaOverDistZ |
Lambda over antenna spacing in z-direction.
| uint16_t DPU_Aoa2dProc_StaticConfig::numMinorMotionChirpsPerFrame |
Number of chirps per frame for Minor Motion Detection.
| uint16_t DPU_Aoa2dProc_StaticConfig::numFrmPerMinorMotProc |
Number of frames Minor Motion Detection spreads over.
| uint8_t DPU_Aoa2dProc_StaticConfig::log2NumDopplerBins |
Log2 of number of Doppler bins.
| uint16_t DPU_Aoa2dProc_StaticConfig::log2BpmDopplerFftSize |
log2 of BPM Doppler FFT size
| uint8_t DPU_Aoa2dProc_StaticConfig::angleDimension |
1 - 1D: 6x1 azimuth antenna array 2 - 2D: one lower row: 4 antennas, upper row 2 antennas
| bool DPU_Aoa2dProc_StaticConfig::isDetMatrixLogScale |
Detection matrix format 0 - Linear 32-bit integer, 1 - 16-bit log2 magnitude in Q11 format.
| bool DPU_Aoa2dProc_StaticConfig::isStaticClutterRemovalEnabled |
Static Clutter Removal Cfg.
| DPU_Aoa2dProc_compRxChannelBiasCfg DPU_Aoa2dProc_StaticConfig::compRxChanCfg |
Range Bias and rx channel gain/phase compensation configuration.
| uint16_t DPU_Aoa2dProc_StaticConfig::numAntRow |
Number of virtual antenna rows.
| uint16_t DPU_Aoa2dProc_StaticConfig::numAntCol |
Number of virtual antenna columns.
| DPU_Aoa2dProc_AoaFovCfg* DPU_Aoa2dProc_StaticConfig::fovAoaCfg |
field of view cfg
| int16_t DPU_Aoa2dProc_StaticConfig::sideLobeThresholdScaleQ8 |
Side lobe threshold linear scale in Q8 format.
| bool DPU_Aoa2dProc_StaticConfig::enableInterpAzimuthDom |
Interpolation in azimuth direction.
| bool DPU_Aoa2dProc_StaticConfig::isCompressionEnabled |
compression enable/disable flag for radar cube data
| DPU_Aoa2dProc_compressCfg DPU_Aoa2dProc_StaticConfig::compressCfg |
compression parameters for radar cube data