xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_Aoa2dProc_OutParams Struct Reference

Detailed Description

DPU processing output parameters.

The structure is used to hold the output parameters DPU processing

Data Fields

uint32_t numDetectedPoints
 Number of detected points. More...
 
DPIF_PointCloudCartesianExt * detObjOut
 point-cloud output list More...
 
uint32_t detObjOutMaxSize
 point-cloud output list size More...
 
DPU_Aoa2dProc_Stats stats
 DPU statistics. More...
 

Field Documentation

◆ numDetectedPoints

uint32_t DPU_Aoa2dProc_OutParams::numDetectedPoints

Number of detected points.

◆ detObjOut

DPIF_PointCloudCartesianExt* DPU_Aoa2dProc_OutParams::detObjOut

point-cloud output list

◆ detObjOutMaxSize

uint32_t DPU_Aoa2dProc_OutParams::detObjOutMaxSize

point-cloud output list size

◆ stats

DPU_Aoa2dProc_Stats DPU_Aoa2dProc_OutParams::stats

DPU statistics.